SLUAAG7 October   2021 BQ25720

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Type-C Power Delivery (PD) Connection
    2. 1.2 Type-C Battery Charging Topologies
    3. 1.3 BQ25720 Overview
  3. 2Design Considerations for Notebook Applications
    1. 2.1 Vmin Active Protection (VAP)
    2. 2.2 Fast Role Swap (FRS)
    3. 2.3 Processor Hot Indication
    4. 2.4 Two-Level Battery Discharge Current Limit
    5. 2.5 Pass Through Mode (PTM) Operation
    6. 2.6 Seamless Mode Transition
    7. 2.7 Current and Power Monitor
    8. 2.8 Input Source Dynamic Power Management
    9. 2.9 Power Up USB Port From Battery (USB OTG)
  4. 3Test Results
  5. 4Summary
  6. 5References

BQ25720 Overview

The BQ25720 is a synchronous buck-boost battery charge controller to charge a 1-cell to 4-cells battery from a wide range of input sources including USB adapter, high voltage USB-C PD sources, and traditional adapter. It features an NVDC architecture that allows the system to be regulated based on battery voltage, but not drop below system minimum voltage.

It is compliant with IMVP8/IMVP9 system features for the latest lntel platform, which includes Enhanced Vmin Active Protection (VAP), comprehensive PROCHOT, two-level discharge current limit, and system power monitoring (PSYS). The BQ25720 monitors adapter current, battery current, and system power, and programmed PROCHOT output goes directly to the CPU for throttle back when needed by SMBus.

Also, it supports input current and voltage regulation (IINDPM and VINDPM) against source overload and integrated Fast Role Swap (FRS) feature following USB-PD specification.

BQ25720 is a solution that supports low quiescent current and offers the flexibility to charge notebook 2-cells battery or 4-cells battery. Combined with low impedance external operating FET and inductor, engineers can further extend the battery running time for applications requiring long periods of operation.

Figure 1-5 BQ25720 Typical Application Diagram