SLOA227B October 2015 – March 2019 TRF7964A , TRF7964A , TRF7970A , TRF7970A
The frame format for ISO18092 packets at 212 kbps and 424 kbps(see Figure 12) is based on NFC-F technology specifications in NFCForum-TS-DigitalProtocol-1.0 and the ISO 18092/JIS X 6319-4 specifications. The Type F frame format must always include the two CRC bytes.
When the initial RF collision is completed and no RF field has been detected (see Figure 7), the ISO control register must be configured as shown in Step 1 below. Step 2 must be used to send commands to the Type 3 tag. For more information on the initial RF collision, see Section 3.
The example firmware selects the first Type 3 tag that replies within an allotted time slot. Refer to the ISO 18092/JIS X 6319-4 or NFCForum-TS-DigitalProtocol-1.0 document for further details on the tag selection process and time slots.