SLOA192B April   2014  – March 2019 TRF7970A , TRF7970A

 

  1.   NFC active and passive peer-to-peer communication using the TRF7970A
    1.     Trademarks
    2. Introduction
    3. Initial RF Collision
    4. TRF7970A Register Settings
    5. Peer-to-Peer at 106 kbps
      1. 4.1 Active Communication
        1. 4.1.1 Initiator
        2. 4.1.2 Target
      2. 4.2 Passive Communication
        1. 4.2.1 Initiator
        2. 4.2.2 Target
    6. Peer-to-Peer at 212 kbps and 424 kbps
      1. 5.1 Active Communication
        1. 5.1.1 Initiator
        2. 5.1.2 Target
      2. 5.2 Passive Communication
        1. 5.2.1 Initiator
        2. 5.2.2 Target
    7. Hardware Description
      1. 6.1 LaunchPad™ Development Kit and BoosterPack™ Plug-in Module Setup
        1. 6.1.1 BoosterPack Plug-in Module: DLP-7970ABP
        2. 6.1.2 LaunchPad Development Kit: MSP-EXP430F5529LP
        3. 6.1.3 LaunchPad Development Kit: MSP-EXP432P401R
      2. 6.2 Bundle Available for Purchase
    8. Passive and Active Peer-to-Peer Firmware Example
      1. 7.1 Peer-to-Peer APIs
      2. 7.2 Implementing a Peer-to-Peer Sample Application
        1. 7.2.1 Low-Level Initialization
        2. 7.2.2 Peer-to-Peer NFC Stack Setup
        3. 7.2.3 Sending NDEF Packets
        4. 7.2.4 Receiving NDEF Packets
    9. Quick Start Guide
    10. Operational Overview
    11. 10 Peer-to-Peer Interoperability Results
    12. 11 Conclusion
    13. 12 References
  2.   Revision History

Peer-to-Peer at 212 kbps and 424 kbps

The TRF7970A supports initiator and target for NFC-F FeliCa™ at 212 kbps (fc/64) and 424 kbps (fc/32). When the transceiver is in default mode [ISO mode (for more information, see the Direct Mode section of [1])] the decoded data is available to the MCU through the FIFO. The frame format for 212 kbps and 424 kbps is shown in Figure 10. This section covers the register settings and anticollision sequence for both the active and passive NFC-F peer-to-peer modes.

frame_format_for_212_424_bps_sloa192.gifFigure 10. Frame Format for 212 kbps and 424 kbps
peer_to_peer_212_or_424kbps_initiator_anti_coll_sloa192.gifFigure 11. Peer-to-Peer 212-kbps or 424-kbps Initiator Anticollision for Active Communication