SLOA192B April   2014  – March 2019 TRF7970A , TRF7970A

 

  1.   NFC active and passive peer-to-peer communication using the TRF7970A
    1.     Trademarks
    2. Introduction
    3. Initial RF Collision
    4. TRF7970A Register Settings
    5. Peer-to-Peer at 106 kbps
      1. 4.1 Active Communication
        1. 4.1.1 Initiator
        2. 4.1.2 Target
      2. 4.2 Passive Communication
        1. 4.2.1 Initiator
        2. 4.2.2 Target
    6. Peer-to-Peer at 212 kbps and 424 kbps
      1. 5.1 Active Communication
        1. 5.1.1 Initiator
        2. 5.1.2 Target
      2. 5.2 Passive Communication
        1. 5.2.1 Initiator
        2. 5.2.2 Target
    7. Hardware Description
      1. 6.1 LaunchPad™ Development Kit and BoosterPack™ Plug-in Module Setup
        1. 6.1.1 BoosterPack Plug-in Module: DLP-7970ABP
        2. 6.1.2 LaunchPad Development Kit: MSP-EXP430F5529LP
        3. 6.1.3 LaunchPad Development Kit: MSP-EXP432P401R
      2. 6.2 Bundle Available for Purchase
    8. Passive and Active Peer-to-Peer Firmware Example
      1. 7.1 Peer-to-Peer APIs
      2. 7.2 Implementing a Peer-to-Peer Sample Application
        1. 7.2.1 Low-Level Initialization
        2. 7.2.2 Peer-to-Peer NFC Stack Setup
        3. 7.2.3 Sending NDEF Packets
        4. 7.2.4 Receiving NDEF Packets
    9. Quick Start Guide
    10. Operational Overview
    11. 10 Peer-to-Peer Interoperability Results
    12. 11 Conclusion
    13. 12 References
  2.   Revision History

Active Communication

The TRF7970A ISO Control register (0x01) sets the modulation of the transceiver's RF field when is in initiator mode or active NFC target. The NFC initiator and active target for baud rate of 106 kbps can be achieved by initializing the transceiver as a NFC-A RFID reader (0x08). Each time the transceiver finishes sending a command while being an initiator and active Target it must:

  1. Turn off the field by modifying the ISO Control register → 0x21 (passive target).
  2. Write to the RX Special Setting register (0x0A) → 0x30 (band-pass 450 kHz to 1.5 MHz and band-pass 100 kHz to 1.5 MHz).
  3. Write to the Adjustable FIFO IRQ Levels register (0x14) → 0x0F (IRQ triggered when there are 96 bytes in FIFO during RX or 32 bytes during TX).