SLLU330 March   2021

 

  1.   Trademarks
  2. 1TUSB216IEVM
  3. 2TUSB216EVM Board Description
    1. 2.1 TUSB216IEVM Kit Contents
  4. 3EVM Jumper and Switch Configuration
    1. 3.1 Selecting Configuration Levels
  5. 4EVM Operation
  6. 5TUSB216IEVM Schematic
  7. 6TUSB216IEVM BOM

Selecting Configuration Levels

The primary purpose of the USB 2.0 signal conditioner is to restore the signal integrity of a USB High-Speed channel to USB 2.0 compliant levels. The platform goal is to pass the USB Near-End or Far-End Eye Mask with the device in the best location.

A typical use case is to place the USB 2.0 signal conditioner close to the USB connector on a Host platform to pass Near-End Eye Mask testing. This includes systems where the USB connector may be placed at the Far-End of a cable.

Typical RX Sensitivity and Boost recommendations based on cable length (28 AWG USB Cable) are shown in Table 3-4. We recommend starting with the lower settings first.

Table 3-4 RX_SEN/BOOST Setting Based on Cable Length
Cable Length Boost RX SEN
0m - 2m Level 0 MID
3m-5m Level 1 MID / HIGH