SLLU330 March   2021 TUSB216I

 

  1.   Trademarks
  2. 1TUSB216IEVM
  3. 2TUSB216EVM Board Description
    1. 2.1 TUSB216IEVM Kit Contents
  4. 3EVM Jumper and Switch Configuration
    1. 3.1 Selecting Configuration Levels
  5. 4EVM Operation
  6. 5TUSB216IEVM Schematic
  7. 6TUSB216IEVM BOM

EVM Operation

To install the EVM, perform the following steps:

  1. Upstream connection: attach a USB2 or USB3 cable from a Host PC Type A connector to a Type B connector (P2 or P4) of the EVM or connect P6 directly to the Host PC.
  2. Downstream connection: attach a USB device directly or via a cable plugged into the Type A receptacle connector (P1, P3 or P5) on the EVM.
  3. The upstream connection and downstream connections must be on the same board section of the EVM.