SLLU149E June 2011 – February 2016 TUSB7320 , TUSB7340
Routing of the differential pair on the PCB will need to account for length mismatch in the package. This is due to offset pin and the associated bond wire mismatch.
| NetName | Bondwire Length (mil) | Difference (mil) |
|---|---|---|
| PCIE_TXN | 118 | 28 |
| PCIE_TXP | 89 | |
| PCIE_RXN | 112 | 27 |
| PCIE_RXP | 85 | |
| PCIE_REFCLKN | 87 | 19 |
| PCIE_REFCLKP | 106 |
Figure 7-1 PCIe TX and RX Signals from the Edge Connector to the Device Length matching must be done at the device side, not at the connector.
Figure 7-2 Length Matching at the Device