SLLU149E June 2011 – February 2016 TUSB7320 , TUSB7340
The thermal pad is also the board ground connection. Care should be taken to make sure any traces or vias under the device are far enough away from the thermal pad to prevent shorts. As shown in Figure 2-3, it is recommended to have at least 16 vias connecting the thermal pad to the board ground plane.
Figure 2-3 Board Ground Connection