SLAZ759A December 2024 – November 2025 MSPM0L1116 , MSPM0L1117
I2C Module
Functional
Polling the I2C BUSY bit might not guarantee that the controller transfer has completed
After setting the CCTR.BURSTRUN bit to initiate an I2C controller transfer, it takes approximately 3 I2C functional clock cycles for the BUSY status to be asserted. If polling for the BUSY bit is used immediately after setting CCTR.BURSTRUN to wait for transfer completion, the BUSY status might be checked before it is set. This problem is more likely to occur with high CLKDIV values (resulting in a slower I2C functional clock) or under higher compiler optimization levels.
Add software delay before polling BUSY status. Software delay = 3 x CPU CLK / I2C functional clock = 3 x CPU CLK / (CLKSEL / CLKDIV) For example, with a clock divider (CLKDIV) of 8, a clock source of 4 MHz(MFCLK), and CPU CLK of 32 MHz: Software delay = 3 x 32 MHz / (4 MHz/ 8 )= 192 CPU cycles