SLAZ759A December 2024 – November 2025 MSPM0L1116 , MSPM0L1117
AES Module
Functional
AES Saved Context Ready interrupt is not generating as expected
Saved Context Ready interrupt is not getting generated. The interrupt is generated if an access (read or write) is made to any AES register.
Use polling based mechanism to check the status bit for Saved Context Ready in CTRL register instead of interrupt.