SLAZ730B January   2019  – August 2021 MSP430FR5043

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PM64
      2.      RGC64
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC42
    2. 6.2  ADC65
    3. 6.3  ADC68
    4. 6.4  ADC69
    5. 6.5  ADC70
    6. 6.6  ADC71
    7. 6.7  CPU21
    8. 6.8  CPU22
    9. 6.9  CPU40
    10. 6.10 CPU46
    11. 6.11 CPU47
    12. 6.12 CS12
    13. 6.13 PMM31
    14. 6.14 PMM32
    15. 6.15 RTC12
    16. 6.16 TB25
    17. 6.17 USCI42
    18. 6.18 USCI45
    19. 6.19 USCI47
    20. 6.20 USCI50
  7. 7Revision History

USCI42

USCI Module

Category

Functional

Function

UART asserts UCTXCPTIFG after each byte in multi-byte transmission

Description

UCTXCPTIFG flag is triggered at the last stop bit of every UART byte transmission, independently of an empty buffer, when transmitting multiple byte sequences via UART. The erroneous UART behavior occurs with and without DMA transfer.

Workaround

None.