SLAZ730B January   2019  – August 2021 MSP430FR5043

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PM64
      2.      RGC64
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC42
    2. 6.2  ADC65
    3. 6.3  ADC68
    4. 6.4  ADC69
    5. 6.5  ADC70
    6. 6.6  ADC71
    7. 6.7  CPU21
    8. 6.8  CPU22
    9. 6.9  CPU40
    10. 6.10 CPU46
    11. 6.11 CPU47
    12. 6.12 CS12
    13. 6.13 PMM31
    14. 6.14 PMM32
    15. 6.15 RTC12
    16. 6.16 TB25
    17. 6.17 USCI42
    18. 6.18 USCI45
    19. 6.19 USCI47
    20. 6.20 USCI50
  7. 7Revision History

Fixed by Compiler Advisories

Advisories that are resolved by compiler workaround. Refer to each advisory for the IDE and compiler versions with a workaround.

✓ The check mark indicates that the issue is present in the specified revision.

Errata NumberRev A
CPU21✓
CPU22✓
CPU40✓

Refer to the following MSP430 compiler documentation for more details about the CPU bugs workarounds.

TI MSP430 Compiler Tools (Code Composer Studio IDE)

MSP430 GNU Compiler (MSP430-GCC)

IAR Embedded Workbench