SLAZ171O October   2012  – May 2021 MSP430F2330

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      RHA40
      2.      YFF49
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BCL12
    2. 6.2  BCL13
    3. 6.3  BCL16
    4. 6.4  CPU14
    5. 6.5  CPU19
    6. 6.6  CPU45
    7. 6.7  EEM20
    8. 6.8  FLASH19
    9. 6.9  FLASH22
    10. 6.10 FLASH24
    11. 6.11 FLASH27
    12. 6.12 FLASH36
    13. 6.13 JTAG14
    14. 6.14 PORT10
    15. 6.15 SYS15
    16. 6.16 TA12
    17. 6.17 TA16
    18. 6.18 TA21
    19. 6.19 TAB22
    20. 6.20 TB2
    21. 6.21 TB16
    22. 6.22 TB24
    23. 6.23 USCI15
    24. 6.24 USCI16
    25. 6.25 USCI17
    26. 6.26 USCI18
    27. 6.27 USCI20
    28. 6.28 USCI21
    29. 6.29 USCI22
    30. 6.30 USCI23
    31. 6.31 USCI24
    32. 6.32 USCI25
    33. 6.33 USCI26
    34. 6.34 USCI27
    35. 6.35 USCI29
    36. 6.36 USCI30
    37. 6.37 USCI34
    38. 6.38 USCI35
    39. 6.39 USCI40
    40. 6.40 XOSC5
    41. 6.41 XOSC8
  7. 7Revision History

FLASH22

FLASH Module

Category

Functional

Function

Flash controller may prevent correct LPM entry

Description

When ACLK (or SMCLK) is used as the flash controller clock source, and this clock source gets deactivated due to a low-power mode entry while a flash erase or write operating is pending, the flash controller will keep ACLK (or SMCLK) active even after the flash operation has been completed. This will result in an incorrect LPM entry and increased current consumption. Note that this issue can only occur when the Flash operation and the low-power mode entry are initiated from code located in RAM.

Workaround

Do not enter low-power modes while flash erase or write operations are active. Wait for the operation to be completed before entering a low-power mode.