SLAZ171O October   2012  – May 2021 MSP430F2330

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      RHA40
      2.      YFF49
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BCL12
    2. 6.2  BCL13
    3. 6.3  BCL16
    4. 6.4  CPU14
    5. 6.5  CPU19
    6. 6.6  CPU45
    7. 6.7  EEM20
    8. 6.8  FLASH19
    9. 6.9  FLASH22
    10. 6.10 FLASH24
    11. 6.11 FLASH27
    12. 6.12 FLASH36
    13. 6.13 JTAG14
    14. 6.14 PORT10
    15. 6.15 SYS15
    16. 6.16 TA12
    17. 6.17 TA16
    18. 6.18 TA21
    19. 6.19 TAB22
    20. 6.20 TB2
    21. 6.21 TB16
    22. 6.22 TB24
    23. 6.23 USCI15
    24. 6.24 USCI16
    25. 6.25 USCI17
    26. 6.26 USCI18
    27. 6.27 USCI20
    28. 6.28 USCI21
    29. 6.29 USCI22
    30. 6.30 USCI23
    31. 6.31 USCI24
    32. 6.32 USCI25
    33. 6.33 USCI26
    34. 6.34 USCI27
    35. 6.35 USCI29
    36. 6.36 USCI30
    37. 6.37 USCI34
    38. 6.38 USCI35
    39. 6.39 USCI40
    40. 6.40 XOSC5
    41. 6.41 XOSC8
  7. 7Revision History

USCI15

USCI Module

Category

Functional

Function

Receive buffer overrun undetected

Description

When a new character is being loaded into RXBUF by the USCI hardware, the previous character may be overwritten. This can occur when the USCI hardware updates RXBUF with the new character and in the same instant the CPU accesses RXBUF to read the old character. In this case, the old character is lost and the new one is read out. No receive overrun error will be detected and UCOE will not be set.

Workaround

Running the CPU at an adequate speed in order to guarantee access of RXBUF of received characters prior to new character receive completion will minimize the potential that simultaneous access of RXBUF may happen.