SLAU863 October   2021

 

  1.   Trademarks
  2. 1Features
  3. 2Equipment
    1. 2.1 Evaluation Board Feature Identification Summary
    2. 2.2 Required Equipment
  4. 3Setup Procedure
    1. 3.1  Install the High Speed Data Converter (HSDC) Pro Software
    2. 3.2  Install the Configuration GUI Software
    3. 3.3  Connect the EVM and TSW14J57EVM
    4. 3.4  Connect the Power Supplies to the Boards (Power Off)
    5. 3.5  Connect the Signal Generators to the EVM (Signal Generator's RF Outputs Disabled Until Directed)
      1. 3.5.1 When External Clocking is Used
    6. 3.6  Turn On the TSW14J57EVM Power and Connect to the PC
    7. 3.7  Turn On the ADCxxDJxx00RF-TRF1208-EVM Power Supplies and Connect to the PC
    8. 3.8  Turn On the Signal Generator RF Outputs
    9. 3.9  Open the ADC12DJ5200RFEVM GUI and Program the ADC and Clocks
    10. 3.10 Calibrate the ADC Device on the EVM
    11. 3.11 Open the HSDC Software and Load the FPGA Image to the TSW14J57EVM
    12. 3.12 Capture Data Using the HSDC Pro Software
  5. 4Device Configuration
    1. 4.1 Supported JESD204C Device Features
    2. 4.2 Tab Organization
    3. 4.3 Low-Level Control
  6. 5Troubleshooting the ADCxxDJxx00RF-TRF1208-EVM
  7. 6HSDC Pro Settings for Optional ADC Device Configuration
    1. 6.1 Changing the Number of Frames per Multi-Frame (K)
    2. 6.2 Customizing the EVM for Optional Clocking Support
      1. 6.2.1 External Clocking Option (Default)
      2. 6.2.2 Onboard Clocking Option
      3. 6.2.3 External Reference Clocking Option
        1.       31
  8. 7Signal Routing
  9. 8References
    1. 8.1 Technical Reference Documents
    2. 8.2 TSW14J57EVM Operation
  10.   A Analog Inputs
    1.     37
  11.   B Jumpers and LEDs
    1.     10.A Jumper Settings

Calibrate the ADC Device on the EVM

GUID-5857FF51-224B-46ED-88BA-C897466DF4ED-low.jpgFigure 3-3 Configuration GUI ADC Control
  1. With the EVM GUI open on the PC, navigate to the Control tab.
  2. To calibrate the ADC, click Cal Triggered/Running once, then click it again. This will stop and restart the Calibration engine.
    Note: This calibrate button executes a calibration sequence that is required for full performance. This calibration is performed automatically during the Section 3.9 step but must be performed again, any time the sampling rate changes, after significant temperature change of the ADC, or after exiting the power-down mode. See ADC12DJ5200RF 10.4-GSPS Single Channel or 5.2-GSPS Dual Channel, 12-bit, RF for details regarding the necessary calibration sequence.

  3. To enable background calibration, use the following steps:
    • Navigate to the JESD204C tab and click on JESD Block Enable to stop the JESD204C block.
    • Navigate back to the Control tab and click on Enable Calibration Block to disable calibration and allow setting changes.
    • Click on Enable Background Cal.
    • If background offset calibration is desired also, click on Enable Background Offset Cal.
    • Click on Enable Calibration Block to enable the calibration subsystem again.
    • Navigate to the JESD204C tab and click on JESD Block Enable to re-start the JESD204C block.
    • Navigate back to the Control tab and click the Cal Triggered/Running button once, then click it again. This restarts the Calibration engine.
  4. To disable background calibration, use the following steps:
    • Navigate to the JESD204C tab and click on JESD Block Enable to stop the JESD204C block.
    • Navigate back to the Control tab and click on Enable Calibration Block to disable calibration and allow setting changes.
    • If background offset calibration was enabled, click on Enable Background Offset Cal to disable the feature.
    • Click on Enable Background Cal to disable the feature.
    • Click on Enable Calibration Block to enable the calibration subsystem again.
    • Navigate to the JESD204C tab and click on JESD Block Enable to restart the JESD204C block.
    • Navigate back to the Control tab and click the Cal Triggered/Running button once, then click it again. This restarts the Calibration engine.