SLAU863 October   2021 TRF1208

 

  1.   Trademarks
  2. 1Features
  3. 2Equipment
    1. 2.1 Evaluation Board Feature Identification Summary
    2. 2.2 Required Equipment
  4. 3Setup Procedure
    1. 3.1  Install the High Speed Data Converter (HSDC) Pro Software
    2. 3.2  Install the Configuration GUI Software
    3. 3.3  Connect the EVM and TSW14J57EVM
    4. 3.4  Connect the Power Supplies to the Boards (Power Off)
    5. 3.5  Connect the Signal Generators to the EVM (Signal Generator's RF Outputs Disabled Until Directed)
      1. 3.5.1 When External Clocking is Used
    6. 3.6  Turn On the TSW14J57EVM Power and Connect to the PC
    7. 3.7  Turn On the ADCxxDJxx00RF-TRF1208-EVM Power Supplies and Connect to the PC
    8. 3.8  Turn On the Signal Generator RF Outputs
    9. 3.9  Open the ADC12DJ5200RFEVM GUI and Program the ADC and Clocks
    10. 3.10 Calibrate the ADC Device on the EVM
    11. 3.11 Open the HSDC Software and Load the FPGA Image to the TSW14J57EVM
    12. 3.12 Capture Data Using the HSDC Pro Software
  5. 4Device Configuration
    1. 4.1 Supported JESD204C Device Features
    2. 4.2 Tab Organization
    3. 4.3 Low-Level Control
  6. 5Troubleshooting the ADCxxDJxx00RF-TRF1208-EVM
  7. 6HSDC Pro Settings for Optional ADC Device Configuration
    1. 6.1 Changing the Number of Frames per Multi-Frame (K)
    2. 6.2 Customizing the EVM for Optional Clocking Support
      1. 6.2.1 External Clocking Option (Default)
      2. 6.2.2 Onboard Clocking Option
      3. 6.2.3 External Reference Clocking Option
        1.       31
  8. 7Signal Routing
  9. 8References
    1. 8.1 Technical Reference Documents
    2. 8.2 TSW14J57EVM Operation
  10.   A Analog Inputs
    1.     37
  11.   B Jumpers and LEDs
    1.     10.A Jumper Settings

Low-Level Control

The Low Level View tab, illustrated in Figure 4-1, allows configuration of the devices at the bit-field level. At any time, the controls in Table 4-2 can be used to configure or read from the device.

Table 4-2 Low-Level Controls
Control Description
Register map summary Displays the devices on the EVM, registers for those devices, and the states of the registers.
  • Clicking on a register field allows individual bit manipulation in the register data cluster.
  • The value column shows the value of the register at the time the GUI was last updated.
  • The LR column shows the value of the register at the time the register was last read.
Write register button Write to the register highlighted in the register map summary with the value in the Write Data field.
Write all button Update all registers shown in the register map summary with the values shown in the Register Map summary.
Read register button Read from the register highlighted in the Register Map summary and display the results in the Read Data field.
Can be used to re-synchronize the GUI with the state of the hardware.
Read-all button Read from all registers in the Register Map summary and display the current state of the hardware.
Load Configuration button Load a configuration file from disk and register address or data values in the file.
Save Configuration button Save a configuration file to the disk that contains the current state of the configuration registers.
Register Data cluster Manipulate individual accessible bits of the register highlighted in the register map summary.
Individual register cluster with read or write register buttons Perform a generic read or write command to the device shown in the Block drop-down box using the address and write data information.
GUID-435A5277-1D0B-414D-8974-D6BC7E78EDE6-low.jpg Figure 4-1 Low-Level Register Control Tab