SLAU863 October   2021

 

  1.   Trademarks
  2. 1Features
  3. 2Equipment
    1. 2.1 Evaluation Board Feature Identification Summary
    2. 2.2 Required Equipment
  4. 3Setup Procedure
    1. 3.1  Install the High Speed Data Converter (HSDC) Pro Software
    2. 3.2  Install the Configuration GUI Software
    3. 3.3  Connect the EVM and TSW14J57EVM
    4. 3.4  Connect the Power Supplies to the Boards (Power Off)
    5. 3.5  Connect the Signal Generators to the EVM (Signal Generator's RF Outputs Disabled Until Directed)
      1. 3.5.1 When External Clocking is Used
    6. 3.6  Turn On the TSW14J57EVM Power and Connect to the PC
    7. 3.7  Turn On the ADCxxDJxx00RF-TRF1208-EVM Power Supplies and Connect to the PC
    8. 3.8  Turn On the Signal Generator RF Outputs
    9. 3.9  Open the ADC12DJ5200RFEVM GUI and Program the ADC and Clocks
    10. 3.10 Calibrate the ADC Device on the EVM
    11. 3.11 Open the HSDC Software and Load the FPGA Image to the TSW14J57EVM
    12. 3.12 Capture Data Using the HSDC Pro Software
  5. 4Device Configuration
    1. 4.1 Supported JESD204C Device Features
    2. 4.2 Tab Organization
    3. 4.3 Low-Level Control
  6. 5Troubleshooting the ADCxxDJxx00RF-TRF1208-EVM
  7. 6HSDC Pro Settings for Optional ADC Device Configuration
    1. 6.1 Changing the Number of Frames per Multi-Frame (K)
    2. 6.2 Customizing the EVM for Optional Clocking Support
      1. 6.2.1 External Clocking Option (Default)
      2. 6.2.2 Onboard Clocking Option
      3. 6.2.3 External Reference Clocking Option
        1.       31
  8. 7Signal Routing
  9. 8References
    1. 8.1 Technical Reference Documents
    2. 8.2 TSW14J57EVM Operation
  10.   A Analog Inputs
    1.     37
  11.   B Jumpers and LEDs
    1.     10.A Jumper Settings

TSW14J57EVM Operation

For configuration and status information, refer to the following: