SLAU863 October 2021 TRF1208
The Device Configuration GUI is installed separately from the HSDC Pro installation and is a stand-alone GUI.
Figure 3-2 Configuration GUI EVM TabFigure 3-2 and Figure 3-3 show the GUI open to the EVM tab and Control tab respectively. Tabs at the top of the panel organize the configuration into device and EVM features with user-friendly controls and a low-level tab for directly configuring the registers. The EVM has three configurable devices, namely the ADC12DJ5200RF, LMK04828, LMK61E2, and LMX2594. The register map for each device is provided in the device data sheet (ADC12DJ5200RF 10.4-GSPS Single Channel or 5.2-GSPS Dual Channel, 12-bit, RF, LMK0482xB Ultra Low-Noise JESD204B Cmplnt Clck Jitter Cleaner w/ Dual Loop PLLs, and LMX2594 15-GHz Wideband PLLatinum™ RF Synthesizer, respectively).