SLAU863
October 2021
Trademarks
1
Features
2
Equipment
2.1
Evaluation Board Feature Identification Summary
2.2
Required Equipment
3
Setup Procedure
3.1
Install the High Speed Data Converter (HSDC) Pro Software
3.2
Install the Configuration GUI Software
3.3
Connect the EVM and TSW14J57EVM
3.4
Connect the Power Supplies to the Boards (Power Off)
3.5
Connect the Signal Generators to the EVM (Signal Generator's RF Outputs Disabled Until Directed)
3.5.1
When External Clocking is Used
3.6
Turn On the TSW14J57EVM Power and Connect to the PC
3.7
Turn On the ADCxxDJxx00RF-TRF1208-EVM Power Supplies and Connect to the PC
3.8
Turn On the Signal Generator RF Outputs
3.9
Open the ADC12DJ5200RFEVM GUI and Program the ADC and Clocks
3.10
Calibrate the ADC Device on the EVM
3.11
Open the HSDC Software and Load the FPGA Image to the TSW14J57EVM
3.12
Capture Data Using the HSDC Pro Software
4
Device Configuration
4.1
Supported JESD204C Device Features
4.2
Tab Organization
4.3
Low-Level Control
5
Troubleshooting the ADCxxDJxx00RF-TRF1208-EVM
6
HSDC Pro Settings for Optional ADC Device Configuration
6.1
Changing the Number of Frames per Multi-Frame (K)
6.2
Customizing the EVM for Optional Clocking Support
6.2.1
External Clocking Option (Default)
6.2.2
Onboard Clocking Option
6.2.3
External Reference Clocking Option
31
7
Signal Routing
8
References
8.1
Technical Reference Documents
8.2
TSW14J57EVM Operation
A Analog Inputs
37
B Jumpers and LEDs
10.A Jumper Settings
Figure 6-3
External Reference Clocking System Block Diagram
Figure 6-4
External Clock Configuration
Figure 6-5
Onboard Clocking Configuration