SLAU739 October 2017
Four software examples are included with the MSP430FR2433 LaunchPad development kit (see Table 4), which can be found in the MSP430FR2433 LaunchPad development kit download page and are also available inside the MSPWare software.
| Demo Name | BoosterPack Required | Description | More Details |
|---|---|---|---|
| OutOfBox_FR2433 | None | The out-of-box demo preprogrammed on the LaunchPad kit from the factory. Demonstrates features of MSP430FR2433 device | Section 3.1 |
| BlinkLED_FR2433 | None | Blinks an LED on the LaunchPad kit at a fixed interval | Section 3.2 |
To use any of the software examples with the LaunchPad development kit, you must have an integrated development environment (IDE) that supports the MSP430FR2433 device (see Table 5).
| Code Composer Studio IDE | IAR Embedded Workbench for Texas Instruments MSP430 IDE |
|---|---|
| Version 6.1.3 or later | Version 6.30 or later |
For more details on how to get started quickly, and where to download the latest CCS and IAR IDEs, see Section 4.