SLAU739 October 2017
After the EVM features have been explored, the fun can begin. It is time to open an integrated development environment and start editing the code examples. See Section 4 for available IDEs and where to download them.
The quickest way to get started using the LaunchPad development kit is to use TI's Cloud Development Tools. The cloud-based Resource Explorer provides access to all of the examples and resources in MSPWare software. Code Composer Studio Cloud is a simple cloud-based IDE that enables developing and running applications on the LaunchPad development kit.
The out-of-box source code and more code examples are provided and available on the download page. Code is licensed under BSD, and TI encourages reuse and modifications to fit specific needs.
Section 3 describes all functions in detail and provides a project structure to help familiarize you with the code.
With the onboard eZ-FET debug probe debugging and downloading new code is simple. A USB connection between the EVM and a PC through the provided USB cable is all that is needed.