SLAU739 October 2017
Header J5 is present on the board to supply external power directly. It is important to comply with the device voltage operation specifications when supplying external power. The MSP430FR2433 has an operating range of 1.8 V to 3.6 V. More information can be found in the MSP430FR2433 Mixed-Signal Microcontroller data sheet.