SLAU646F September 2015 – June 2020
Figure 3-13 shows the MSP430 GCC Linker settings window.
Figure 3-13 MSP430 GCC Linker SettingsTable 3-11 describes the options that are available for MSP430 GCC Linker settings.
| Option | Description |
|---|---|
| Command | Linker location |
| Command-line pattern | Command line parameters |
| Summary of flags set | Command line with which the compiler is called. Displays all the flags passed to the linker. |