SLASEA6D February 2017 – June 2020
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | x |
| R | R | R | R | R | R | R | R |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
| R | R | R | R | R | R | R | R |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | AUTOLOAD_DONE | R | 0 | Asserted when the Fusefarm Autoload sequence is done |
| 14:10 | EFC_ERR | R | 00000 | The error output from the fuse farm. |
| 9:5 | Reserved | R | 00000 | Reserved |
| 4:3 | VENDORID | R | 01 | TI identification |
| 2:0 | VERSION | R | 001 | Bits to determine what version of build for the chip. |