SLASEA6D February 2017 – June 2020
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | x |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 1 | 0 | 1 | 1 | 1 | 0 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:14 | PAPCD_SEL_DLY | R/W | 00 | Controls the length of the delay line in the PAP CD logic.
00 : N = 32 01 : N = 64 10 : N = 128 11 : Not Valid |
| 13 | Reserved | R/W | 0 | Reserved |
| 12:0 | PAPCD_THRESH | R/W | 0xFFF | The threshold for the PAP CD trigger. |