SLASEA6D February 2017 – June 2020
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | x |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 1 | 1 | 1 | 0 | 1 | 1 |
| R/W | R/W | R/1W | R/W | R/W | R/W | R/W | R/W |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:2 | Reserved | R/W | 0x00 | Reserved |
| 1 | SYNCBOUT1 | R/W | 0 | If the CMOS SYNC outputs are turned on, this bit will show the status of the JESD SYNCB1 signal |
| 0 | SYNCBOUT0 | R/W | 0 | If the CMOS SYNC outputs are turned on, this bit will show the status of the JESD SYNCB0 signal |