SLASEA6D February 2017 – June 2020
PRODUCTION DATA.
The digital upconverter first increases the sample rate of the IQ signal from the input sample rate to the final DAC sample rate through a series of interpolation filters. Different sets of filters are used to achieve different rates, as shown in Table 39. The interpolation rate is selected by field INTERP in register MULTIDUC_CFG1 (8.5.13).
| FILTERS USED | ||
|---|---|---|
| Interpolation Rate | FIR0 (2x) | FIR1 (2x) |
| 2 | x | |
| 4 | x | x |
The FIR filter coefficients are shown in Table 40 The FIR filters are design with a passband BW of 0.4 x fINPUT, a stopband attenuation of 90 dBc and ripple of < 0.001 dB. The composite frequency response for each interpolation factor are shown in Figure 34to Figure 41.
| tap | FIR0 | FIR1 | LPFIR0_5X | FIR2 | LPFIR0_3X | FIR3 | LPFIR1_3X | INVSINC |
|---|---|---|---|---|---|---|---|---|
| 1 | 6 | -12 | -6 | 29 | -14 | 3 | 25 | 1 |
| 2 | 0 | 0 | -22 | 0 | -61 | 0 | 88 | -4 |
| 3 | -19 | 84 | -51 | -214 | -125 | -25 | 22 | 13 |
| 4 | 0 | 0 | -89 | 0 | -95 | 0 | -576 | -50 |
| 5 | 47 | -336 | -117 | 1209 | 181 | 150 | -1764 | 592 |
| 6 | 0 | 0 | -106 | 2048 | 681 | 256 | -2263 | -50 |
| 7 | -100 | 1006 | -18 | 1209 | 972 | 150 | 491 | 13 |
| 8 | 0 | 0 | 171 | 0 | 347 | 0 | 8139 | -4 |
| 9 | 192 | -2691 | 449 | -214 | -1475 | -25 | 18625 | 1 |
| 10 | 0 | 0 | 745 | 0 | -3519 | 0 | 26365 | |
| 11 | -342 | 10141 | 930 | 29 | -3528 | 3 | 26365 | |
| 12 | 0 | 16384 | 841 | 707 | 18625 | |||
| 13 | 572 | 10141 | 338 | 9337 | 8139 | |||
| 14 | 0 | 0 | -618 | 19445 | 491 | |||
| 15 | -914 | -2691 | -1892 | 26299 | -2263 | |||
| 16 | 0 | 0 | -3147 | 26299 | -1764 | |||
| 17 | 1409 | 1006 | -3872 | 19445 | -576 | |||
| 18 | 0 | 0 | -3500 | 9337 | 22 | |||
| 19 | -2119 | -336 | -1564 | 707 | 88 | |||
| 20 | 0 | 0 | 2121 | -3528 | 25 | |||
| 21 | 3152 | 84 | 7336 | -3519 | ||||
| 22 | 0 | 0 | 13430 | -1475 | ||||
| 23 | -4729 | -12 | 19426 | 347 | ||||
| 24 | 0 | 24231 | 972 | |||||
| 25 | 7420 | 26904 | 681 | |||||
| 26 | 0 | 26904 | 181 | |||||
| 27 | -13334 | 24231 | -95 | |||||
| 28 | 0 | 19426 | -125 | |||||
| 29 | 41527 | 13430 | -61 | |||||
| 30 | 65536 | 7336 | -14 | |||||
| 31 | 41527 | 2121 | ||||||
| 32 | 0 | -1564 | ||||||
| 33 | -13334 | -3500 | ||||||
| 34 | 0 | -3872 | ||||||
| 35 | 7420 | -3147 | ||||||
| 36 | 0 | -1892 | ||||||
| 37 | -4729 | -618 | ||||||
| 38 | 0 | 338 | ||||||
| 39 | 3152 | 841 | ||||||
| 40 | 0 | 930 | ||||||
| 41 | -2119 | 745 | ||||||
| 42 | 0 | 449 | ||||||
| 43 | 1409 | 171 | ||||||
| 44 | 0 | -18 | ||||||
| 45 | -914 | -106 | ||||||
| 46 | 0 | -117 | ||||||
| 47 | 572 | -89 | ||||||
| 48 | 0 | -51 | ||||||
| 49 | -342 | -22 | ||||||
| 50 | 0 | -6 | ||||||
| 51 | 192 | |||||||
| 52 | 0 | |||||||
| 53 | -100 | |||||||
| 54 | 0 | |||||||
| 55 | 47 | |||||||
| 56 | 0 | |||||||
| 57 | -19 | |||||||
| 58 | 0 | |||||||
| 59 | 6 |