SLAK033A December   2024  – June 2026 DAC121S101-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Overview
  5. 2 SEE Mechanisms
  6. 3 Test Device and Test Board Information
  7. 4 Irradiation Facility and Setup
  8. 5 Single-Event Latch-Up Results
  9. 6 Summary
  10. 7 Single-Event Transient Results
  11. 8 Confidence Interval Calculations
  12. 9 References
  13. 10Revision History

Overview

The DAC121S101-SEP is a radiation-tolerant, full featured, general purpose, 12-bit digital-to-analog converter (DAC) that can operate from a single 2.7V to 5.5V supply and consumes just 177uA current at 3.6V. The on-chip output amplifier allows rail-to-rail output swing and the three-wire serial interface operates at clock rates up to 30MHz over the specified supply voltage range. The device uses CMOS7 technology and is compatible with standard SPI, QSPI, MICROWIRE, and DSP interfaces. The supply voltage (VA) for the DAC121S101-SEP serves as the voltage reference, providing the widest possible output dynamic range. A power-on reset circuit maintains that the DAC output powers up to zero volts and remains there until there is a valid write to the device. A power-down feature reduces power consumption to less than one micro Watt (typ).

See the DAC121S101-SEP product page on ti.com for more details.

Table 1-1 Overview Information(1)
DescriptionDevice Information
TI part numberDAC121S101-SEP
MLS numberDAC121S101DGKTSEP
Device functionRadiation-tolerant, 12-bit DAC
TechnologyCMOS
Exposure facilityRadiation Effects Facility, Cyclotron Institute,
Texas A&M University
Heavy ion fluence per run1×106 – 1.5×107 ions/cm2
Irradiation temperature125°C (for SEL testing)
TI may provide technical, applications or design advice, quality characterization, and reliability data or service, providing these items shall not expand or otherwise affect TI's warranties as set forth in the Texas Instruments Incorporated Standard Terms and Conditions of Sale for Semiconductor Products and no obligation or liability shall arise from Semiconductor Products and no obligation or liability shall arise from TI's provision of such items.