SLAAE30 July 2021 MSP430FR2355
Motion events are extremely clear and direction back and forth can be determined for both adult and child based on the order of the high and low spikes.
Figure 4-1 Adult at 15 ft (4.5 m), speed
1 m/s
Figure 4-2 Child at 15 ft (4.5 m), speed
1 m/s