SLAAE30 July   2021 MSP430FR2355

 

  1.   Abstract
  2.   Trademarks
  3. 1PIR Design Description
    1. 1.1 PIR Sensor
    2. 1.2 PIR Signal Chain
      1. 1.2.1 Traditional Motion Detection Signal Chain Design
      2. 1.2.2 Capacitor-Free Signal Chain Design
  4. 2Software
    1. 2.1 Software Architecture
    2. 2.2 Software Flow Chart
    3. 2.3 Power Profile
    4. 2.4 Data Processing
      1. 2.4.1 Digital Signal Conditioning
      2. 2.4.2 Low-Pass Filter for Temperature Drift
      3. 2.4.3 Spikes and Noise
      4. 2.4.4 Motion Detection Function
  5. 3Hardware and Schematic
    1. 3.1 MSP430FR2355
    2. 3.2 Schematic
  6. 4Results
    1. 4.1 Distance: 15 ft (4.5 m)
    2. 4.2 Distance: 22.5 ft (6.9 m)
    3. 4.3 Distance: 36.5 ft (11.1 m)
  7. 5Summary
  8. 6References

Schematic

Figure 3-1 shows the schematics for the prototype board that were built as a proof of concept and to provide the example performance data found in this document.
GUID-599D5E31-F117-4ABD-AFC4-E3FCA4174757-low.png Figure 3-1 Schematic