SLAAE29A January 2023 – December 2025 MSPM0C1105 , MSPM0C1106 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3105 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0L1105 , MSPM0L1106 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
Certain MSPM0 devices include a hardware true random number generator (TRNG) block. The TRNG may be used to easily generate true random seed values which may be used to seed a deterministic random bit generator (DRBG).
The TRNG module provides 32-bit true random outputs based on a delta-sigma modulation based analog entropy source inside the device. A dedicated regulator is provided local to the TRNG to protect against power manipulation attacks.
Integrated heath tests provide power-on self-test of the analog and digital components of the TRNG, and continuous monitoring is provided through statistical self-tests.
The TRNG is suitable for use in creating a TRNG + DRBG system which can pass the NIST SP800-22 statistical test suite for cryptographic random number generators. A block diagram of the TRNG is given in Figure 5-1.
For more information on the operation of the TRNG, refer to the device family technical reference manual.