SLAA877 December   2018 MSP430FR2633

 

  1.   Capacitive Touch Gesture Software and Tuning
    1.     Trademarks
    2. 1 Introduction
    3. 2 Gestures
      1. 2.1 Theory of Operation
      2. 2.2 Sensor Gesture Processing
      3. 2.3 Gesture Software Overview
        1. 2.3.1 Slider Gesture
        2. 2.3.2 Wheel Gesture
        3. 2.3.3 Button Gesture
        4. 2.3.4 Sensor Handlers
        5. 2.3.5 How to Add Gestures to the CapTIvate Framework
    4. 3 Tuning
      1. 3.1 CapTIvate Design Center
        1. 3.1.1 Enabling Gesture Sensor Output
        2. 3.1.2 CDC Plot Channel Assignments
      2. 3.2 Tuning Process
        1. 3.2.1 Tap
        2. 3.2.2 Double Tap
        3. 3.2.3 Swipe
        4. 3.2.4 Slide
    5. 4 Example Demonstration Software Installation
      1. 4.1 Project Directories
      2. 4.2 Import the Project Into CCS

Project Directories

Two example projects are included (see Figure 14). This document focuses on the MSP430FR2633 gesturing software.

software-directory-structure.gifFigure 14. TIDM-02004 Software Directory Structure