SLAA877 December   2018 MSP430FR2633

 

  1.   Capacitive Touch Gesture Software and Tuning
    1.     Trademarks
    2. 1 Introduction
    3. 2 Gestures
      1. 2.1 Theory of Operation
      2. 2.2 Sensor Gesture Processing
      3. 2.3 Gesture Software Overview
        1. 2.3.1 Slider Gesture
        2. 2.3.2 Wheel Gesture
        3. 2.3.3 Button Gesture
        4. 2.3.4 Sensor Handlers
        5. 2.3.5 How to Add Gestures to the CapTIvate Framework
    4. 3 Tuning
      1. 3.1 CapTIvate Design Center
        1. 3.1.1 Enabling Gesture Sensor Output
        2. 3.1.2 CDC Plot Channel Assignments
      2. 3.2 Tuning Process
        1. 3.2.1 Tap
        2. 3.2.2 Double Tap
        3. 3.2.3 Swipe
        4. 3.2.4 Slide
    5. 4 Example Demonstration Software Installation
      1. 4.1 Project Directories
      2. 4.2 Import the Project Into CCS

Gesture Software Overview

The gesture software is simply a collection of three sensor specific functions providing sensor specific gestures for the TIDM-02004 reference design demonstration. Examine the example demo source code in the TIDM-02004 reference design for specific sensor implementation. Sensor state machine diagrams are provided in the Gesture Software OverviewSection 2.3 section. Refer to the TIDM-02004 reference design for details on the gesture timing and motion diagrams.