SLAA877 December   2018 MSP430FR2633

 

  1.   Capacitive Touch Gesture Software and Tuning
    1.     Trademarks
    2. 1 Introduction
    3. 2 Gestures
      1. 2.1 Theory of Operation
      2. 2.2 Sensor Gesture Processing
      3. 2.3 Gesture Software Overview
        1. 2.3.1 Slider Gesture
        2. 2.3.2 Wheel Gesture
        3. 2.3.3 Button Gesture
        4. 2.3.4 Sensor Handlers
        5. 2.3.5 How to Add Gestures to the CapTIvate Framework
    4. 3 Tuning
      1. 3.1 CapTIvate Design Center
        1. 3.1.1 Enabling Gesture Sensor Output
        2. 3.1.2 CDC Plot Channel Assignments
      2. 3.2 Tuning Process
        1. 3.2.1 Tap
        2. 3.2.2 Double Tap
        3. 3.2.3 Swipe
        4. 3.2.4 Slide
    5. 4 Example Demonstration Software Installation
      1. 4.1 Project Directories
      2. 4.2 Import the Project Into CCS

Example Demonstration Software Installation

The software that is described in this document is included in TIDM-02004_CapTIvate-Gesture_Demo_SW.zip, which available from the TIDM-02004 tool page. The zip file contains the source code for the MSP430FR2633 MCU board and the MSP430F5529 LaunchPad™ development kit. The TIDM-02004 reference design demo software package was created in the TI Code Composer Studio™ IDE version 8.2.0.00007 and the TI MSP430 compiler v18.1.4.LTS and is referenced throughout this document. The project code can be built using either Code Composer Studio IDE or IAR Embedded Workbench® IDE.