SLAA835B May 2018 – August 2018 MSP430FR2353 , MSP430FR2355
This application uses at least three DACs: two for receiver and transmitter power monitors and one for transmitter-mode configuration. The integrated DACs are more easily programmed up to a 12-bit resolution using minimal PCB size, which is especially important in SFP applications. Figure 6 shows an SFP optical transceiver board using three smart analog combo SAC-L3 configurations.
Figure 6. Block Diagram of a SFP Transceiver Board Using the MSP430 Smart Analog Combo