SLAA835B May 2018 – August 2018 MSP430FR2353 , MSP430FR2355
One 12-bit DAC loads a lookup table of a sine wave, with the other smart analog combo is used as a low-pass filter and a voltage-to-current converter with an external bipolar-junction-transistor (BJT) amplifier. Figure 5 shows a current-loop transmitter application using two smart analog combo SAC-L3 configurations. TI offers a 4- to 20-mA loop-powered resistance temperature detector (RTD) temperature transmitter reference design based on the MSP430FR2355 MCU using two SAC-L3 modules.
Figure 5. Block Diagram of a Current-Loop Transmitter Using the MSP430 Smart Analog Combo