SLAA835B May 2018 – August 2018 MSP430FR2353 , MSP430FR2355
A 12-bit DAC followed by a bandpass filter drives an external audio amplifier, which can achieve a 10-bit effective number of bits (ENOB). 12-bit DAC leverages the cost and performance for many audio requirements, such as in a smoke detector. Figure 7 shows an audio application using one smart analog combo SAC-L3 configuration.
Figure 7. Block Diagram of an Audio Application Using the MSP430 Smart Analog Combo