SLAA835B May 2018 – August 2018 MSP430FR2353 , MSP430FR2355
The smart analog combo (SAC) enables a configurable signal-conditioning chain for the sensing and measurement market. Customers can flexibly configure the Op-Amp or PGA of a signal amplifier or 12-bit DAC for internal IPs and external voltage references.
Advantages of the smart analog combo include:
The smart analog combo is available on several MSP430™ MCUs in the MSP430FR23xx family. Table 1 defines the different smart analog combo (SAC) configurations. Table 2 lists the configurations available on MSP430 MCUs.
| SAC Configuration | Op Amp | PGA | 12-Bit DAC |
|---|---|---|---|
| SAC-L1 | ✓ | ||
| SAC-L2 | ✓ | ✓ | |
| SAC-L3 | ✓ | ✓ | ✓ |
| Device | SAC Configuration |
|---|---|
| MSP430FR231x | 1 SAC-L1 |
| MSP430FR235x | 4 SAC-L3 |