SLAA559E April   2014  – November 2016 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253 , MSP430F2001 , MSP430F2002 , MSP430F2003 , MSP430F2011 , MSP430F2012 , MSP430F2013 , MSP430F2013-EP , MSP430F2101 , MSP430F2111 , MSP430F2112 , MSP430F2121 , MSP430F2122 , MSP430F2131 , MSP430F2132 , MSP430F2232 , MSP430F2234 , MSP430F2252 , MSP430F2254 , MSP430F2272 , MSP430F2274 , MSP430F233 , MSP430F2330 , MSP430F235 , MSP430F2350 , MSP430F2370 , MSP430F2410 , MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F247 , MSP430F2471 , MSP430F248 , MSP430F2481 , MSP430F249 , MSP430F2491 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619 , MSP430FR5847 , MSP430FR58471 , MSP430FR5848 , MSP430FR5849 , MSP430FR5857 , MSP430FR5858 , MSP430FR5859 , MSP430FR5867 , MSP430FR58671 , MSP430FR5868 , MSP430FR5869 , MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5887 , MSP430FR5888 , MSP430FR5889 , MSP430FR58891 , MSP430FR5922 , MSP430FR59221 , MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR59691 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721 , MSP430FR5986 , MSP430FR5987 , MSP430FR5988 , MSP430FR5989 , MSP430FR5989-EP , MSP430FR59891 , MSP430FR5994 , MSP430FR6820 , MSP430FR6822 , MSP430FR68221 , MSP430FR6870 , MSP430FR6872 , MSP430FR68721 , MSP430FR6877 , MSP430FR6879 , MSP430FR68791 , MSP430FR6887 , MSP430FR6888 , MSP430FR6889 , MSP430FR68891 , MSP430FR6920 , MSP430FR6922 , MSP430FR69221 , MSP430FR6927 , MSP430FR69271 , MSP430FR6928 , MSP430FR6970 , MSP430FR6972 , MSP430FR69721 , MSP430FR6977 , MSP430FR6979 , MSP430FR69791 , MSP430FR6987 , MSP430FR6988 , MSP430FR6989 , MSP430FR69891 , MSP430G2001 , MSP430G2101 , MSP430G2102 , MSP430G2111 , MSP430G2112 , MSP430G2121 , MSP430G2131 , MSP430G2132 , MSP430G2152 , MSP430G2153 , MSP430G2201 , MSP430G2202 , MSP430G2203 , MSP430G2210 , MSP430G2211 , MSP430G2212 , MSP430G2213 , MSP430G2221 , MSP430G2230 , MSP430G2231 , MSP430G2232 , MSP430G2233 , MSP430G2252 , MSP430G2253 , MSP430G2302 , MSP430G2303 , MSP430G2312 , MSP430G2313 , MSP430G2332 , MSP430G2333 , MSP430G2352 , MSP430G2353 , MSP430G2402 , MSP430G2403 , MSP430G2412 , MSP430G2413 , MSP430G2432 , MSP430G2433 , MSP430G2452 , MSP430G2453 , MSP430G2513 , MSP430G2533 , MSP430G2553

 

  1.   Migrating from the MSP430F2xx and MSP430G2xx Families to the MSP430FR58xx/FR59xx/68xx/69xx Family
    1.     Trademarks
    2. 1 Introduction
    3. 2 In-System Programming of Nonvolatile Memory
      1. 2.1 Ferroelectric RAM (FRAM) Overview
      2. 2.2 FRAM Cell
      3. 2.3 Protecting FRAM Using the Memory Protection Unit
        1. 2.3.1 Dynamically Partitioning FRAM
      4. 2.4 FRAM Memory Wait States
      5. 2.5 Bootloader (BSL)
      6. 2.6 JTAG and Security
      7. 2.7 Production Programming
    4. 3 Hardware Migration Considerations
    5. 4 Device Calibration Information
    6. 5 Important Device Specifications
    7. 6 Core Architecture Considerations
      1. 6.1 Power Management Module (PMM)
      2. 6.2 Clock System
      3. 6.3 Operating Modes, Wakeup, and Reset
      4. 6.4 Determining the Cause of Reset
      5. 6.5 Interrupt Vectors
      6. 6.6 FRAM and the FRAM Controller
        1. 6.6.1 Flash and FRAM Overview Comparison
        2. 6.6.2 Cache Architecture
      7. 6.7 RAM Controller (RAMCTL)
    8. 7 Peripheral Considerations
      1. 7.1 Watchdog Timer
      2. 7.2 Ports
        1. 7.2.1 Digital Input/Output
        2. 7.2.2 Capacitive Touch I/O
      3. 7.3 Analog-to-Digital Converters
        1. 7.3.1 ADC12 to ADC12_B
        2. 7.3.2 ADC10 to ADC12_B
      4. 7.4 REF_A Module
      5. 7.5 Comparator_A to Comparator_E
      6. 7.6 Hardware Multiplier (HWMPY32)
      7. 7.7 DMA Controller
      8. 7.8 Low-Energy Accelerator (LEA) for Signal Processing
      9. 7.9 Communication Modules
        1. 7.9.1 USI to eUSCI
        2. 7.9.2 USCI to eUSCI
    9. 8 Conclusion
    10. 9 References
  2.   Revision History

USI to eUSCI

The USI module that is available on some F2xx devices is architecturally different from the eUSCI module. The USI module is built primarily on a shift register that is used in conjunction with a counter to shift out data bits. Any protocol-specific aspects for SPI or I2C communication are implemented through software. Hence, it can be said that the implementation of the USI module is a combination of equal parts firmware and hardware.

In contrast, the eUSCI module is almost completely hardware based. The application firmware is only required to configure the module based on the protocol being used and then access interrupts to receive or transmit data. Hence, with regards to migrating firmware from the USI to the eUSCI, code cannot be reused. It is instead recommended to see the code examples provided online in the device product folder that show easy setup of the eUSCI module and handling of interrupts.

The eUSCI module handles all communication-specific implementation details in hardware, which allows the application to be better power-optimized and to service data transmission and reception more efficiently.

The USI module supports SPI and I2C protocols while the eUSCI module supports SPI, I2C, and UART protocols.