SLAA558A November   2012  – October 2018 MSP430F5212 , MSP430F5214 , MSP430F5217 , MSP430F5219 , MSP430F5222 , MSP430F5224 , MSP430F5229 , MSP430F5252 , MSP430F5253 , MSP430F5254 , MSP430F5255 , MSP430F5256 , MSP430F5257 , MSP430F5258 , MSP430F5259

 

  1.   Designing With MSP430F522x and MSP430F521x Devices
    1.     Trademarks
    2. 1 Split-Supply I/O Systems
    3. 2 DVIO Supplied I/Os
    4. 3 Secondary Digital Functions on DVIO Supplied I/Os
    5. 4 Split-Supply Power-Up or Power-Down Sequence
    6. 5 Reset and NMI Pin Functionality
    7. 6 XT1 and XT2 Oscillators in Bypass Mode
    8. 7 Bootloader (BSL)
      1. 7.1 BSL Entry Sequence for DVIO Supplied BSL Interface
      2. 7.2 BSL Exit Sequence for DVIO Supplied BSL Interface
    9. 8 Debugger Connections
      1. 8.1 JTAG Standard Interface
      2. 8.2 Spy-Bi-Wire Interface
      3. 8.3 Debugging Without DVIO
    10. 9 References
  2.   Revision History

Debugging Without DVIO

It is safe and possible to have only DVCC and not DVIO connected to the device for the purpose of simple device debugging. However, DVIO pins and their related functions are not available in this mode. Additional effects include higher leakage current during debug; therefore, this option is suitable only for preliminary debugging of the device.