SLAA558A November 2012 – October 2018 MSP430F5212 , MSP430F5214 , MSP430F5217 , MSP430F5219 , MSP430F5222 , MSP430F5224 , MSP430F5229 , MSP430F5252 , MSP430F5253 , MSP430F5254 , MSP430F5255 , MSP430F5256 , MSP430F5257 , MSP430F5258 , MSP430F5259
BSLEN is the BSL enable pin with internal pulldown resistor enabled and the BSL entry sequence involves toggling the RST/NMI pin (high-low-high transition) with the BSLEN pin pulled high (see Figure 3).
Note 2:The BSLEN pin need not be pulled high during the entire period when the device is in BSL mode. However, the BSLEN pin is required to be pulled high for a minimum period of time after the RST/NMI pin goes low-high for proper BSL invoke. See the MSP430F522x, MSP430F521x Mixed-Signal Microcontrollers data sheet for the timing specifications.