SLAA457B September   2013  – October 2018 MSP430F5500 , MSP430F5501 , MSP430F5502 , MSP430F5503 , MSP430F5504 , MSP430F5505 , MSP430F5506 , MSP430F5507 , MSP430F5508 , MSP430F5509 , MSP430F5510 , MSP430F5513 , MSP430F5514 , MSP430F5515 , MSP430F5517 , MSP430F5519 , MSP430F5521 , MSP430F5522 , MSP430F5524 , MSP430F5525 , MSP430F5526 , MSP430F5527 , MSP430F5528 , MSP430F5529 , MSP430F5630 , MSP430F5631 , MSP430F5632 , MSP430F5633 , MSP430F5634 , MSP430F5635 , MSP430F5636 , MSP430F5637 , MSP430F5638 , MSP430F5658 , MSP430F5659 , MSP430F6630 , MSP430F6631 , MSP430F6632 , MSP430F6633 , MSP430F6634 , MSP430F6635 , MSP430F6636 , MSP430F6637 , MSP430F6638 , MSP430F6658 , MSP430F6659 , MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626

 

  1.   Starting a USB Design Using MSP430™ MCUs
    1.     Trademarks
    2. 1 USB and the Art of Making Something Complex Look Simple
      1. 1.1 What Has Made USB So Successful?
      2. 1.2 But It Looks So Simple!
      3. 1.3 TI's Approach for MSP430 USB
    3. 2 MSP430 USB Silicon
      1. 2.1 How MSP430 Devices are Documented
      2. 2.2 USB-Equipped MSP430 Derivatives
      3. 2.3 MSP430 USB Module
      4. 2.4 USB Certification of the Silicon
    4. 3 Software
      1. 3.1 USB Developers Package: Overview
      2. 3.2 USB API Stacks: Features
      3. 3.3 MSP430 USB Descriptor Tool
      4. 3.4 Host Software, and the Java HID Demo App
      5. 3.5 USB API Programmer's Guide and Examples Guide
      6. 3.6 MSP430 USB Field Firmware Upgrade Tools
    5. 4 MSP430 USB Hardware Design
      1. 4.1 TI Reference Design for USB Interface
      2. 4.2 Selecting a Power Configuration
      3. 4.3 Selecting a Clock Configuration
        1. 4.3.1 Choosing a Source
        2. 4.3.2 Choosing a Frequency
      4. 4.4 Other Reference Design Commentary
    6. 5 MSP430 USB Software Design
      1. 5.1 How to Choose a USB Device Class
      2. 5.2 How to Select a Vendor ID (VID) and Product ID (PID)
        1. 5.2.1 What are the VID and PID?
        2. 5.2.2 How are They Chosen (or Obtained)?
        3. 5.2.3 Using VIDs and PIDs During Development
    7. 6 Getting Started: Evaluating MSP430 USB
      1. 6.1 Software Development Environments
      2. 6.2 F5529 LaunchPad Development Kit
      3. 6.3 MSP430F5529 USB Experimenter's Board
      4. 6.4 FET Target Boards
    8. 7 More Information
  2.   A USB Glossary
  3.   Revision History

How MSP430 Devices are Documented

The MSP430 device documentation is structured differently than some of our competitors. For any given MSP430 device derivative, the documentation is divided into two locations:

  • The family user's guide: Contains all of the architectural information for the family. For example, it contains register sets and block diagrams of all the peripheral modules. All USB-equipped MSP430 devices are described in the MSP430F5xx and MSP430F6xx Family User's Guide.
  • The data sheet: Contains all of the parametrics and anything specific to this particular derivative.

This method reduces the number of pages the developer needs to download and read in order to comprehend the device. All device documentation is found in the combination of these two documents.