SLAA381C December   2007  – September 2018 MSP430F233 , MSP430F235 , MSP430F2410 , MSP430F247 , MSP430F248 , MSP430F249

 

  1.   Migrating From MSP430F13x and MSP430F14x MCUs to MSP430F23x and MSP430F24x MCUs
    1.     Trademarks
    2. 1 Comparison of MSP430F1xx and MSP430F2xx Families
    3. 2 Hardware Considerations for F13x/F14x to F23x/F24x Migration
      1. 2.1 Device Package and Pinout
      2. 2.2 Current Consumption
      3. 2.3 Operating Frequency and Supply Voltage
      4. 2.4 Device Errata
    4. 3 Firmware Considerations for F13x/F14x to F23x/F24x Migration
      1. 3.1 Memory Considerations
        1. 3.1.1 Device Memory Map
        2. 3.1.2 Information Flash Memory
      2. 3.2 Serial Communication – USART and USCI
        1. 3.2.1 UART Mode
        2. 3.2.2 SPI Mode
      3. 3.3 Clock System
        1. 3.3.1 LFXT1 and XT2 Oscillators
        2. 3.3.2 Digitally Controlled Oscillator (DCO)
      4. 3.4 Bootloader (BSL)
      5. 3.5 Interrupt Vectors
      6. 3.6 Beware of Reserved Bits!
      7. 3.7 Timers
      8. 3.8 Analog Comparator
    5. 4 References
  2.   Revision History

Timers

An undocumented feature on the F13x/F14x allows the Timer_A and Timer_B modules to be used in capture mode to generate interrupts on input signal transitions with the timer in stop mode (MCx in TACTL/TBCTL is set to 00h). This feature is no longer available on F23x/F24x MCUs. To generate capture interrupts, the respective F23x/F24x timer must be running. In this specific use case, consider clocking the timer using a low frequency (for example, ACLK) to minimize power consumption.