SLAA351A April   2007  – November 2018 MSP430F2232 , MSP430F2232 , MSP430F2234 , MSP430F2234 , MSP430F2252 , MSP430F2252 , MSP430F2254 , MSP430F2254 , MSP430F2272 , MSP430F2272 , MSP430F2274 , MSP430F2274

 

  1.   A Simple Glass-Breakage Detector Using an MSP430™ MCU
    1.     Trademarks
    2. 1 Introduction
    3. 2 Hardware Description
      1. 2.1 Device Specifications
      2. 2.2 Power Supply
      3. 2.3 Microphone
      4. 2.4 LED and Buzzer Alert
      5. 2.5 Interface to CC1100 or CC2500 Devices
      6. 2.6 Operational Amplifiers (OAs)
      7. 2.7 Internal Very-Low-Power Oscillator (VLO)
      8. 2.8 JTAG Interface
      9. 2.9 Current Consumption
    4. 3 Software Description
      1. 3.1 Initialization Routine
      2. 3.2 Timer_A
      3. 3.3 ADC10
      4. 3.4 Signal Analysis
        1. 3.4.1 First Stage of Processing
          1. 3.4.1.1 Signal Averaging, Peak Detection, and Zero Crossings
          2. 3.4.1.2 High-Pass Filtering
        2. 3.4.2 Second Stage of Processing
          1. 3.4.2.1 Frequency Composition Ratio
          2. 3.4.2.2 Peak and Zero-Crossing Count
          3. 3.4.2.3 Glass-Breakage Detect
    5. 4 Hardware Schematic
    6. 5 Test Setup
    7. 6 References
  2.   Revision History

Test Setup

This section describes the test setup for the verification of this glass-breakage detector. Various glass-breakage test files were obtained from the sound effects vendor sounddogs.com. Some of the tests were performed with increased sound level of the original sound files to ensure that all sound files have nearly the same sound pressure level. A specified sound level is measured at a certain distance from the center of the membrane of the main box while a particular sine test tone is replayed. Figure 14 through Figure 16 show the measurement setup.

test_setup_side_laa351.gifFigure 14. Test Setup (Side View)
test_setup_top_laa351.gifFigure 15. Test Setup (Top View)
test_setup_front_laa351.gifFigure 16. Test Setup (Front View)
test_setup_sound_level_laa351.gifFigure 17. Test Setup (Sound-Level Measurement)