SLAA126B April   2001  – September 2018 MSP430F149 , MSP430F149 , TLC3544 , TLC3544 , TLC3548 , TLC3548

 

  1.   Interfacing the TLC3544 or TLC3548 ADC to the MSP430F149 MCU
    1.     Trademarks
    2. 1 Introduction
    3. 2 TLC3544/48 Evaluation Module
    4. 3 Serial Interface
      1. 3.1 Chip Select (CS)
      2. 3.2 Serial Data Input (SDI)
      3. 3.3 Serial Data Output Pin (SDO)
      4. 3.4 Serial Clock Pin (SCLK)
    5. 4 Control and I/O Pins
      1. 4.1 Conversion Start (CSTART)
      2. 4.2 Frame Sync (FS)
      3. 4.3 End of Conversion/Interrupt (EOC/INT)
      4. 4.4 Device Pinout
    6. 5 ADC Initialization and Operation
      1. 5.1 Initializing the ADC
      2. 5.2 Operating the ADC
      3. 5.3 EOC or INT
    7. 6 MSPF149 Code Example
    8. 7 References

Conversion Start (CSTART)

CSTART is an active low-external sampling trigger. Pulling this line low initiates the sampling period on the selected (through SDI) analog input. A low-to-high transition starts the conversion process. CSTART should be pulled to DVDD when not in use. For the purpose of this application report, a general-purpose I/O pin from the microprocessor was used to hold the CSTART pin high.