SFFSAB8 December   2025 TPS7C84-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 SOIC Package
    2. 2.2 VSON Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 SOIC Package
    2. 4.2 VSON Package
  7. 5Revision History

Pin Failure Mode Analysis (Pin FMA)

This section provides a failure mode analysis (FMA) for the pins of the TPS7C84-Q1 (SOIC and VSON packages). The failure modes covered in this document include the typical pin-by-pin failure scenarios:

Table 4-2 through Table 4-9 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality.
BNo device damage, but loss of functionality.
CNo device damage, but performance degradation.
DNo device damage, no impact to functionality or performance.

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • The device must maintain the same pin configuration as with the SOIC-8 and VSON-8 packages.
  • The device operates across virtual junction temperatures ranging from –40°C to 125°C.
  • The device operates at an input voltage less than 5.5V and output current less than 1.5A.
  • The device operates according to the recommended operating conditions and does not exceed the absolute maximum ratings.