SFFSA43A December   2024  – September 2025 LM5125-Q1 , LM5125A-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 VQFN Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 LM5125-Q1 (VQFN) Package
    2. 4.2 LM5125A-Q1 (VQFN) Package
    3. 4.3 LM51251A-Q1 (VQFN) Package
  7. 5Revision History

Pin Failure Mode Analysis (Pin FMA)

This section provides a failure mode analysis (FMA) for the pins of LM5125-Q1, LM5125A-Q1, and LM51251A-Q1 (VQFN package). The failure modes covered in this document include the typical pin-by-pin failure scenarios:

Table 4-10 through Table 4-13 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality.
BNo device damage, but loss of functionality.
CNo device damage, but performance degradation.
DNo device damage, no impact to functionality or performance.

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • The device is used within the Recommended Operation Conditions and the Absolute Maximum Ratings found in the LM5125-Q1, LM5125A-Q1, and LM51251A-Q1 data sheets.
  • For the analysis, the typical application is used as shown in the Typical Application section of the LM5125-Q1, LM5125A-Q1, and LM51251A-Q1 data sheets.
  • VSUPPLY = 12V
  • VOUT = 24V