SFFS994 May   2025 LM251772-Q1 , LM51772-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Revision History

Overview

This document contains information for the LM51772-Q1 and LM251772-Q1 (VQFN package) to aid in a functional safety system design. Information provided are:

  • Functional safety failure in time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and distribution (FMD) based on the primary function of the device

Figure 1-1 shows the device functional block diagram for reference.

LM51772-Q1, LM251772-Q1 Functional Block Diagram of
                    the LM51772-Q1
                Figure 1-1 Functional Block Diagram of the LM51772-Q1

The LM51772-Q1 and LM251772-Q1 were developed using a quality-managed development process, but were not developed in accordance with the IEC 61508 or ISO 26262 standards.