SFFS990 May 2026 UCC27614-Q1
The failure mode distribution estimation for the UCC27614-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.
| Die Failure Modes | Failure Mode Distribution (%) | ||
|---|---|---|---|
| DSG (SON 8) | D (SOIC 8) | DGN (VSSOP 8) | |
| OUT stuck high | 28 | 14 | 14 |
| OUT stuck low | 28 | 14 | 14 |
| OUT functioning out of specification | 28 | 14 | 14 |
| EN stuck high | N/A | 14 | 14 |
| EN stuck low | N/A | 14 | 14 |
| EN functioning out of specification | N/A | 14 | 14 |
| UVLO false reporting | 12 | 12 | 12 |
| Test mode | EMI performance | 4 | 4 | 4 |