SFFS990 May 2026 UCC27614-Q1
This document contains information for the UCC27614-Q1 (DSG (SON 8), D (SOIC 8), and DGN (VSSOP 8) packages) to aid in a functional safety system design. Information provided are:
Figure 1-1 and Figure 1-2 show the device functional block diagrams for reference.
The UCC27614-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.